Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Height-adjustable mobile cart with wide legs lets you smoothly roll your 55 to 85 in. display from one room to another.

  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
  • Durable aluminum/steel frame blends into any room decor and supports up to 198 lb.
  • Height adjusts from 71 to 81 in. to help you find your audience's ideal viewing angle
  • Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • Extra wide legs allow more stability and safety in motion and at rest
  • 5-year limited warranty

Features

Move Your Monitor, TV or Interactive Whiteboard Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. Mount your television, digital whiteboard or touchscreen monitor to the all-metal unit in landscape mode, and then roll it safely and smoothly from room to room.

Designed for Heavy-Duty Use
The durable DMCS5585WL is constructed from heavy-duty steel and aluminum with extra wide legs that provide stability whether in motion or at rest. It helps you deliver your message in corporate settings, open-plan offices, modern waiting rooms and medical facilities.

Comes Ready to Roll Wherever You Need to Go
Three-inch swivel casters allow you to roll the DMCS5585WL into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. The casters lock into place to keep the stand securely in position while at rest.

Raise and Lower the Screen to Find the Most Comfortable Viewing Angle 
The height-adjustable TV floor stand fits most displays, whiteboards and monitors from 55 to 85 inches. Its durable frame withstands the stress of repeated adjustments and supports up to 198 pounds. You can raise or lower the height of the display from 71.3 to 81.5 inches above the floor.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 100 x 100, 200 x 100, 200 x 200, 300 x 100, 300 x 200, 300 x 300, 400 x 100, 400 x 200, 400 x 300, 400 x 400, 600 x 400, 1000 x 400 and 1000 x 600.

System Requirements

  • Television, monitor, digital whiteboard or interactive display from 55 to 85 in. and up to 198 lb.
  • Supports the following VESA patterns: 100 x 100, 200 x 100, 200 x 200, 300 x 100, 300 x 200, 300 x 300, 400 x 100, 400 x 200, 400 x 300, 400 x 400, 600 x 400, 1000 x 400 and 1000 x 600

Package Includes

  • DMCS5585WL Professional Rolling TV Cart
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332275516
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionAluminum, Steel
VESA Pattern (mm)  100x100; 200x100; 200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400; 1000x400; 1000x600; 300x100; 400x100
MotionFixed
Mounting LocationFloor
Minimum Screen Size (in.)55
Maximum Screen Size (in.)85
Maximum Weight Capacity (lbs.)198
Number of Displays1
Shipping Dimensions (hwd / in.)3.74 x 13.40 x 47.40
Shipping Weight (lbs.)45.20
Unit Dimensions (hwd / in.)81.300 x 58.000 x 28.350
Unit Weight (lbs.)43
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.