Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

All-in-one KVM over IP switch with built-in console lets you connect computers and servers via Cat5 cabling.

  • Lets you control computers and servers locally or over LAN, WAN or Ethernet
  • Remote or local user can control up to 16 computers or servers at the same time
  • Daisy-chain up to 128 computers or servers to expand your network
  • Built-in sliding console with large 19 in. LCD supports 1920 X 1200 @ 60 Hz
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

Control as Many as 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM over IP switch provides complete control of up to 16 computers and/or servers located up to 100 feet (30.5 meters) away. The B064C-16-1-IP is a comprehensive network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.

Simple Network Control That Gives You More Flexibility
This Cat5 switch gives you a rack-mountable keyboard, LCD and touchpad in a single console, designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows a local or a remote user to access the network independently. You may also select a connected computer using a remote toolbar, OSD (on-screen display), pushbuttons or hot keys. An LED per port indicates which connected computers are online or in use.

High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1920 x 1200 (at 60 Hz) or 1280 x 1024 (at 75 Hz) provides a GUI with management tools, including auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese or simplified Chinese.

Allows Connection of Either PS/2 or USB Keyboard and Mouse
PS/2 and USB console ports are included. Only one keyboard/mouse combination may be connected at a time.

Supports Both IPv4 and IPv6 Addresses
The B064C-16-1-IP supports IPv4 and IPv6 protocols. Remote access avoids costly and time-consuming travel to the server room or network closet. You may set the IP address manually or have it automatically assigned via DHCP server (the default method). A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java.

Heightened Security for Every Connection
Multi-level password protection helps prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS and LDAP/S. The B064C-16-1-IP also incorporates advanced encryption technologies: 128-bit RC4, 168-bit 3DES, 256-bit AES and 56-bit DES. You can install SSL certificates to ensure secure transactions between web servers and browsers. An easy-to-access log tracks events on your installation.

TAA-Compliant for GSA Schedule Purchases
The B064C-16-1-IP is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Windows, Linux, UNIX, Novell, Sun, DOS or macOS operating system
  • Internet Explorer (6 and higher), Firefox (1.5 and higher), Mozilla (1.7 and higher), Safari (2.0 and higher), Opera (9.0 and higher) or Netscape (8.1 and higher) web browser

Package Includes

  • B064C-16-1-IP NetDirector 16-Port Cat5 KVM over IP Switch
  • Detachable C13-to-C14 power cord
  • Firmware upgrade cable
  • Rail-mounting kit (pre-installed)
  • L brackets (pre-installed)
  • Installation instructions
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332284532
Product TypeConsole KVM Switch
ConsoleYes
Max CPU128
TechnologyCat5/5e; PS/2; USB 2.0 (High Speed); VGA/SVGA
VIDEO
Number of Monitors Supported1
Video PortsVGA
Resolutions Supported

1920 x 1200 @ 60Hz

Max Supported Video ResolutionLocal: 1920 X 1200 @ 60Hz Remote: 1920 X 1200 @ 60Hz Resolution: 1280 x 1024 @ 75Hz
Max Number of Ports (Entire Chain)128
HDR SupportNo
3D Video SupportedNo
DISPLAY
Response Time5 ms
Viewing Angle170° (H), 160° (V)
INPUT
AC Power Adapter Plug(s)IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6.6
AC Power Adapter Cord Length (m)2
Nominal Input Voltage Description100-240VAC, 50-60HZ
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1A
Power Input ReceptacleIEC-320-C14
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypePower Cord
CONNECTIONS
Number of Ports16
Computer/Server Ports16
Daisy-Chain PortY
Firmware Upgrade PortY
PC/Server ConnectionsSerial
Side A - Connector 1(16) RJ45 (FEMALE)
Local Console Ports - Port 31
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceVGA
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable Details1x DB-25 Male
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsOnline: 16 (Green); Selected: 16 (Orange); x1 Power, 1x Num Lock (Green), 1x Caps Lock (Green), 1x Scroll Lock (Green)
PHYSICAL
Primary Form FactorRackmount
ColorBlack
Material of ConstructionMetal
Housing ColorBlack
LCD Monitor (in.)19
RackmountableYes
Shipping Dimensions (hwd / in.)32.67 x 26.37 x 5.51
Shipping Weight (lbs.)40.34
Unit Dimensions (hwd / in.)26.774 x 17.669 x 1.732
Unit Packaging TypeBox
Unit Weight (lbs.)31.3
Rack Units1
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Humidity Range5% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
HotkeyY
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
IR Remote Extension SupportNo
PORT EXPANSION
Daisy-chainable or Cascadable128 (via Daisy-chain with B022-U08
FEATURES & SPECIFICATIONS
Mounting Accessory IncludedYes
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)No
Port SelectionHotkey; OSD; Pushbutton
Driver RequiredNo
Authentication SupportedLDAP; LDAPS; MS Active Directory; RADIUS
Autoscan Duration  1-255 Sec
BUILT-IN CONSOLE
Console Screen Size (inches)19
REMOTE ACCESS
Modem PortNo
Access TypeRemote
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035; ICES (Canada); NOM (Mexico); RCM (Australia & New Zealand)
Product ComplianceCE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) N001-020-BL N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) N262-035-AQ N262-035-AQ Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA B055-001-C B055-001-C NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
NetDirector PS/2 Server Interface Unit (B064-Series), TAA B055-001-PS2 B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series), TAA
NetDirector Serial Server Interface Unit (B064-Series), TAA B055-001-SER B055-001-SER NetDirector Serial Server Interface Unit (B064-Series), TAA
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA
NetDirector USB Server Interface Unit (B064-Series), TAA B055-001-USB B055-001-USB NetDirector USB Server Interface Unit (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA B055-001-USB-V2 B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA B055-001-USB-VA B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1T Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2T Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.