Part Number: SRCLOSETFAN
- Dual high-performance 120V fans draw air through filtered panel at 475 CFM
- Supplies fresh filtered air and circulates it in a small confined area to cool equipment
- Includes hardware and template for mounting between wall studs in your wiring closet
- 15-ft. (4.57 m) cord with NEMA 5-15P input allows flexibility in connecting to AC power
- Convenient on/off switch allows simple one-touch control
- Accepts filters commonly found at home improvement stores (9.75" x 15.75")
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332240651 |
| Accessory Type | Cooling Accessories; Fan Kit |
INPUT
| Nominal Input Voltage(s) Supported | 110V AC; 120V AC |
| Nominal Input Voltage Description | 110-120V AC 50/60Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 110; 120 |
| Input Frequency | 50/60 Hz |
| Input Cord Length (ft.) | 15 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Airflow | 475 CFM |
| Cooling Type | Active |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 10.30 x 16.60 x 20.70 |
| Shipping Weight (lbs.) | 29.20 |
| Unit Dimensions (hwd / in.) | 7.000 x 12.875 x 17.250 |
| Unit Weight (lbs.) | 21.610 |
FEATURES & SPECIFICATIONS
| Sound Level (Noise) | 65 dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Documents & Downloads
Documentation
Product Literature
Product Images