Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lets you control up to 32 computers and/or servers, including blade servers, at the same time via Cat5e cabling.

  • 3 users (2 remote, 1 local) can control up to 32 computers or servers at the same time
  • Dual redundant C14 power inlets keep the unit running in case one power supply fails
  • Virtual Media allows access to remote storage, including DVD/CD drives and flash drives
  • Dedicated LUC port connects directly to a laptop for easy console operation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

Control as Many as 32 Computers or Servers from Anywhere in the World
This NetDirector® Cat5e KVM over IP switch provides BIOS-level access to as many as 32 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse (and up to 256 computers indirectly using the cascade option). Dual redundant C14 power inlets (cords are included) keep KVM control intact in case one power supply fails. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the B064-032-02-IPH.

Simple Network Control That Gives You More Flexibility
The B064-032-02-IPH eases multi-server management in small to large enterprise data centers, as well as applications with multiple or remote users accessing equipment. Built-in IP capability allows up to three users (one local and two remote) to access the network independently and simultaneously. An optional dial-in connection (modem port) is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console pushbuttons, GUI (graphical user interface), OSD (on-screen display) or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.

High-Resolution On-Screen Display Offers Multi-Language Support
HDMI and VGA ports with high-resolution video up to 1920 x 1200 (at 60 Hz) with 24-bit color depth provide a GUI with management tools, including an event log, auto-scanning and panel array mode. Both ports may be in use at the same time. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese or simplified Chinese.

Supports Both IPv4 and IPv6 Addresses
The B064-032-02-IPH supports IPv4, Link Local IPv6 Address and IPv6 Stateless Autoconfiguration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).

Heightened Security for Every Connection
Management software is Java-free to help prevent vulnerabilities. Three levels of pre-defined user access (including fundamental BIOS access) allow you to control who gains access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-032-02-IPH also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL. It also supports high-grade FIPS 140-2 level 1 security standards that use an embedded FIPS 140-2 certified OpenSSL cryptographic module.

Network-Wide Storage Media Access
Three USB ports are provided on the front panel for use with Virtual Media or USB peripheral devices. Virtual Media capability allows any computer connected to the KVM via a B055-Series server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it were directly connected. This allows administrators to perform file transfers, install software and perform diagnostics across a network. 

All-in-One Network Management for Critical Systems
The B064-032-02-IPH offers a comprehensive network management solution that installs with the attached mounting brackets in just 1U, leaving plenty of rack space for other equipment. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards. All major web browsers are supported for users who log in remotely, including Google Chrome, Microsoft Edge and Mozilla Firefox.

TAA-Compliant for GSA Schedule Purchases
The B064-032-02-IPH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Any major operating system, including Windows, macOS, Linux and Unix
  • Any major web browser, including Google Chrome, Microsoft Edge and Mozilla Firefox
  • Connected computers: VGA or HDMI port and USB keyboard/mouse port
  • B055-001-USB, B055-001-USB-V2, B055-001-SER or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
  • Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
  • Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
  • Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher

Package Includes

  • B064-032-02-IPH 32-Port Cat5e KVM over IP Switch
  • (2) Detachable C13-to-C14 power cords, 6.6 ft. (2 m)
  • Grounding wire
  • Foot pads
  • Rack-mounting hardware
  • Installation instructions
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332285973
Product TypeKVM Switch
ConsoleNo
Max CPU32
TechnologyCat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported1
Video Ports(1) HDMI (FEMALE); (1) VGA
Max Supported Video Resolution1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable).
Max Number of Ports (Entire Chain)256
Extended ModeNo
Mirror ModeNo
HDR SupportNo
3D Video SupportedNo
INPUT
AC Power Adapter Plug(s)IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6.6
AC Power Adapter Cord Length (m)2
Maximum Input Amps10.0
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1A
Power Input ReceptacleIEC-320-C14
Redundancy - Dual Power InputsYes
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypePower Cord
CONNECTIONS
Number of Ports32
Computer/Server Ports(x32) RJ45 Female
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; USB; VGA
Side A - Connector 1(3) USB A (FEMALE)
Side A - Connector 2(2) 3.5MM (FEMALE)
Side A - Connector 3USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(35) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceHDMI; VGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceHDMI; VGA
Serial Interface(1) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Housing ColorBlack
Included Mounting AccessoriesY
Total Number of Ports32
RackmountableYes
Shipping Dimensions (hwd / in.)5.11 x 19.92 x 22.63
Shipping Weight (lbs.)16.82
Unit Dimensions (hwd / in.)1.720 x 17.055 x 16.271
Unit Packaging TypeBox
Unit Weight (lbs.)7.75
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0 to 80%, RH, Noncondensing
Operating Temperature32° to 104°F (0° to 40°C)
COMMUNICATIONS
HotkeyY
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
IR Remote Extension SupportNo
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users3
Autoscan (Y,N)  Y
On-Screen Display (OSD)Yes
Port SelectionGUI; Hotkey; OSD; Pushbutton; Remote Selector
Driver RequiredNo
Authentication SupportedLDAP; LDAPS; RADIUS
Autoscan Duration  Default is 5 seconds, user can key in value from 1 -255 seconds
Recommended Category CableCat5/5e cables
REMOTE ACCESS
Modem PortYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1
Product ComplianceCE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) N001-020-BL N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) N262-035-AQ N262-035-AQ Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA B055-001-C B055-001-C NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
NetDirector PS/2 Server Interface Unit (B064-Series), TAA B055-001-PS2 B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series), TAA
NetDirector Serial Server Interface Unit (B064-Series), TAA B055-001-SER B055-001-SER NetDirector Serial Server Interface Unit (B064-Series), TAA
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA
NetDirector USB Server Interface Unit (B064-Series), TAA B055-001-USB B055-001-USB NetDirector USB Server Interface Unit (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA B055-001-USB-V2 B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA B055-001-USB-VA B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA
NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA B055-001-UV2CAC B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1U Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2U Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.