Part Number: B064C-16-1X1-IP TAA
All-in-one KVM over IP switch with built-in console lets you connect computers and servers via Cat5 cabling.
- Lets you control computers and servers locally or over LAN, WAN or Ethernet
- 2 users (1 remote, 1 local) can control up to 16 computers or servers at the same time
- Daisy-chain up to 128 computers or servers to expand your network
- Virtual Media allows access to remote storage, including DVD/CD drives and flash drives
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
Control as Many as 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM over IP switch provides complete control of up to 16 computers and/or servers located up to 100 feet (30.5 meters) away. The B064C-16-1X1-IP is a comprehensive network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Simple Network Control That Gives You More Flexibility
This Cat5 switch gives you a rack-mountable keyboard, LCD and touchpad in a single console, designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows up to two users, one local and one remote, to access the network independently and simultaneously. You may also select a connected computer using a remote toolbar, OSD (on-screen display), pushbuttons or hot keys. An LED per port indicates which connected computers are online or in use.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1920 x 1200 (at 60 Hz) or 1280 x 1024 (at 75 Hz) provides a GUI with management tools, including auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese or simplified Chinese.
Supports Both IPv4 and IPv6 Addresses
The B064C-16-1X1-IP supports IPv4 and IPv6 protocols. Remote access avoids costly and time-consuming travel to the server room or network closet. You may set the IP address manually or have it automatically assigned via DHCP server (the default method). A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java.
Heightened Security of Every Connection
Multi-level password protection helps prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS and LDAP/S. The B064C-16-1X1-IP also incorporates advanced encryption technologies: 128-bit RC4, 168-bit 3DES, 256-bit AES and 56-bit DES. You can install SSL certificates to ensure secure transactions between web servers and browsers. An easy-to-access log tracks events on your installation.
Network-Wide Storage Media Access
Virtual Media capability allows any computer connected to the KVM via a B055-Series server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it were directly connected. This allows administrators to perform file transfers, install software and perform diagnostics across a network. A USB port is provided on the front panel for use with Virtual Media or USB peripheral devices.
TAA-Compliant for GSA Schedule Purchases
The B064C-16-1X1-IP is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Windows, Linux, UNIX, Novell, Sun, DOS or macOS operating system
- Internet Explorer (6 and higher), Firefox (1.5 and higher), Mozilla (1.7 and higher), Safari (2.0 and higher), Opera (9.0 and higher) or Netscape (8.1 and higher) web browser
Package Includes
- B064C-16-1X1-IP NetDirector 16-Port Cat5 KVM over IP Switch
- Detachable C13-to-C14 power cord
- Firmware upgrade cable
- Rail-mounting kit (pre-installed)
- L brackets (pre-installed)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332284549 |
| Product Type | Console KVM Switch |
| Console | Yes |
| Max CPU | 128 |
| Technology | Cat5/5e; PS/2; USB 2.0 (High Speed); VGA/SVGA |
VIDEO
| Number of Monitors Supported | 1 |
| Video Ports | VGA |
| Resolutions Supported | 1920 x 1200 @ 60Hz |
| Max Supported Video Resolution | Local: 1920 X 1200 @ 60Hz Remote: 1920 X 1200 @ 60Hz Resolution: 1280 x 1024 @ 75Hz |
| Max Number of Ports (Entire Chain) | 128 |
| HDR Support | No |
| 3D Video Supported | No |
DISPLAY
| Response Time | 5 ms |
| Viewing Angle | 170° (H), 160° (V) |
INPUT
| AC Power Adapter Plug(s) | IEC-320-C14 |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
| AC Power Adapter Cord Length (ft.) | 6.6 |
| AC Power Adapter Cord Length (m) | 2 |
| Nominal Input Voltage Description | 100-240VAC, 50-60HZ |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Input Current | 1A |
| Power Input Receptacle | IEC-320-C14 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Source Type | Power Cord |
CONNECTIONS
| Number of Ports | 16 |
| Computer/Server Ports | 16 |
| Daisy-Chain Port | Y |
| Firmware Upgrade Port | Y |
| PC/Server Connections | Serial |
| Side A - Connector 1 | (16) RJ45 (FEMALE) |
| Local Console Ports - Port 3 | 1 |
| Console Keyboard and Mouse Interface | PS/2; USB |
| Console Monitor Interface | VGA |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | 1x DB-25 Male |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Online: 16 (Green); Selected: 16 (Orange); x1 Power, 1x Num Lock (Green), 1x Caps Lock (Green), 1x Scroll Lock (Green) |
PHYSICAL
| Primary Form Factor | Rackmount |
| Color | Black |
| Material of Construction | Metal |
| Housing Color | Black |
| LCD Monitor (in.) | 19 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 32.67 x 26.37 x 5.51 |
| Shipping Weight (lbs.) | 40.34 |
| Unit Dimensions (hwd / in.) | 26.774 x 17.669 x 1.732 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 31.3 |
| Rack Units | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Humidity Range | 5% TO 85% RH, NON-CONDENSING |
| Storage Humidity Range | 5% TO 85% RH, NON-CONDENSING |
COMMUNICATIONS
| Hotkey | Y |
| Port Control | Push Buttons, Hotkeys, OSD |
| IP Remote Access | Yes |
| IR Remote Extension Support | No |
PORT EXPANSION
| Daisy-chainable or Cascadable | 128 (via Daisy-chain with B022-U08) |
FEATURES & SPECIFICATIONS
| Mounting Accessory Included | Yes |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| On-Screen Display (OSD) | No |
| Port Selection | Hotkey; OSD; Pushbutton |
| Driver Required | No |
| Authentication Supported | LDAP; LDAPS; MS Active Directory; RADIUS |
| Autoscan Duration | 1-255 Sec |
BUILT-IN CONSOLE
| Console Screen Size (inches) | 19 |
REMOTE ACCESS
| Modem Port | No |
| Access Type | Remote |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada); NOM (Mexico); RCM (Australia & New Zealand) |
| Product Compliance | CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-020-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
| N262-035-AQ | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| B055-001-C | NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA | |
| B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series), TAA | |
| B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series), TAA | |
| B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA | |
| B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA | |
| B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA | |
| B055-001-USB | NetDirector USB Server Interface Unit (B064-Series), TAA | |
| B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA | |
| B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA | |
| B055-001-UV2CAC | NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images