Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: CSDXB32USB
This Model has been retired and has not been replaced. An Owner's Manual and other information for the CSDXB32USB is available on the model support page
Features
Charges, Syncs, Secures and Organizes Up to 32 Smartphones and Other USB Devices
This secure phone charging station provides fast charging, convenient syncing, secure storage and cord management for up to 32 smartphones with cases up to 7 x 1 x 3.65 inches. Ideal for corporate, healthcare, industrial, commercial and retail environments, this locking steel cabinet with a black powder-coated finish keeps valuable mobile devices safe, secure and always ready to use.
Fast Charging and Convenient Syncing
The CSDXB32USB features 32 USB ports capable of delivering the fastest charging supported by each device, up to 2.4A per port. A USB uplink port connects to a host computer for wired syncing, though the CSDXB32USB also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing). The removable 3.7-meter (12-foot) AC input cord with BS1363-to-C13 plug reaches distant outlets to help you place the cabinet in a convenient location.
Comprehensive Protection Against Theft, Tampering, Overheating and Abrasions
The CSDXB32USB phone station locks with the included keys to help protect devices from theft, damage or tampering. A three-point locking mechanism latches doors at the top, middle and bottom. For extra security, you can replace or supplement the built-in lock with your own padlock, and rear ports accommodate an optional cable or chain lock to secure the entire unit in place. Flow-through ventilation prevents devices from overheating, and attachment points on the top and bottom of the cabinet allow mounting of cooling fans (sold separately). The protective shelf is specially coated to prevent device scratches and scuffs.
Flexible Configuration
This compact charging station ships fully assembled for quick installation on a desktop or floor in a structurally sound area or wall mounting with user-supplied tools and hardware. The split front doors open 180 degrees for improved device and service access. A USB firmware upgrade port allows future updates to support the most current smartphones.
Specifications
OVERVIEW
| UPC Code | 037332285027 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Stationary Cabinet |
| Charger Functions | Charge; Secure; Sync |
| Device Compatibility | Phone |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 230V AC |
| Maximum Input Amps | 5.0 |
| Voltage Compatibility (VAC) | 230 |
| Input Frequency | 50 Hz |
| Input Plug Type | BS1363 |
| Input Cord Length (ft.) | 12 |
OUTPUT
| Frequency Compatibility | 50 Hz |
POWER
| Power Consumption (Watts) | 112.00 |
CHARGING
| Number of Charging Ports | 32 |
| Charging Method | USB |
| Charging Port Type | (32) USB A (FEMALE) |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 5A |
| Overcharge Protection | No |
| Charging Amps per Port | 5A |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Charging Station Form Factor | Stationary Cabinet |
| Unit Dimensions (hwd / in.) | 14.720 x 17.950 x 23.620 |
| Unit Weight (lbs.) | 62.11 |
| Number of Shelves | 2 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 86°F (-15° to 50°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 5% TO 95% RH (NON CONDENSING) |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
| Product Compliance | CE (Europe); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| SRXFANWM | SmartRack Wall-Mount Roof Fan Kit - Dual 230V High-Performance Fans, 210 CFM, 3 ft. (0.91 m) Cord, C14 Input |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images