Part Number: N252-P48-WH TAA
PoE+-compliant 48-port patch panel manages and organizes Cat6 data/power cable connections in your high-density network.
- Type 4 PoE++ patch panel prevents spark-gap erosion that can affect transmission
- 48 RJ45 and punchdown ports numbered/labeled/color-coded for immediate cable ID
- Mounts easily into 2U of space in your EIA-standard 19 in. rack for immediate use
- Krone and 110 punchdown provide flexibility for both North American and European installations
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
The N252-P48-WH is designed specifically to be used in PoE applications. It does not add PoE power to a Cat6 signal not already transmitting both data and power.
Features
48-Port Patch Panel Manages and Organizes High-Density Cat6 Network Cabling
This patch panel enables quick, easy cable patching. Just plug Cat6 cables into its 48 front RJ45 ports, and use a 110 or Krone punch-down tool (do not use a 4/5 pair 110 punch-down tool) to terminate color-coded connections in the rear. Both the front and rear connectors are clearly numbered and the front ports have blank labels to help you identify individual cable runs. The N252-P48-WH supports EIA/TIA 568A and 568B wiring standards and is compatible with all network applications.
Specifically Designed for Use in Type 4 Power over Ethernet Plus (PoE++) Applications
This Power over Ethernet patch panel maximizes performance with Type 4 PoE++ (4PPoE) applications in which you can power connected devices without the need for a secondary power supply. It prevents spark-gap erosion that degrades the plug and jack contacts over time and can affect data and/or power transmission capabilities. The N252-P48-WH is designed to handle the frequent mating and unmating of surveillance cameras, VoIP phone systems, wireless access points and other PoE and PoE+ devices under electrical load.
Mounts in 2U of Space in Your 19 in. Enclosure or Open Frame Rack
The high-density patch panel supports mounting in 2U of space in EIA-standard 19-inch racks. Included cable ties and a removable cable management bracket help organize your connections, cut down on cord clutter and maintain stable performance.
TAA-Compliant for GSA Schedule Purchases
The N252-P48-WH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332284778 |
| Product Type | Punchdown |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 48 |
| PoE Capability | 100W (802.3bt) |
| PoE Power Budget (Watts) | 100 |
| Side A - Connector 1 | 110 IDC; KRONE IDC |
| Side B - Connector 1 | (48) RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | White |
| Material of Construction | PANEL: SPCC, PLASTIC FRAME: ABS+PC, UL94V-0 |
| Rack Height | 2U |
| Shipping Dimensions (hwd / in.) | 1.77 x 20.08 x 4.38 |
| Unit Dimensions (hwd / in.) | 1.730 x 18.890 x 3.780 |
| Rack Units | 2 |
| Panel Style | Punchdown |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
| Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Recommended Category Cable | Cat6 |
| Labeled Ports | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 94; UL Listed; cUL Listed |
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images