Part Number: CSC32AC
Locking steel cart provides AC charging, secure storage and cord management for up to 32 Chromebooks and laptops. Recommended for education, office, commercial, retail, industrial and healthcare environments.
- Charges 32 Chromebooks and laptops up to 15 in. screen size
- Secures devices in locking, vented, wall-mountable steel cart
- Protective shelves with removable dividers and cord management
- Wide-grip handle and locking casters with non-marking wheels
- Ships ready for quick, easy installation
- 2-year limited warranty
Overview
Features
- Charges 32 Chromebooks and laptops up to 15 in. screen size
- Device power adapters plug into NEMA 5-15R outlets (up to 1,440 watts total)
- Also charges tablets and other USB devices through their power adapters
- Built-in circuit breaker protects against overloads
- 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
- Sturdy steel construction and powder-coated finish promote long-term durability
- Doors lock with included keys to helps prevent device theft, damage or tampering
- 3-point locking mechanism latches doors at top, middle and bottom
- Built-in hasp and user-supplied padlock can replace or supplement built-in lock
- Rear ports accommodate user-supplied bicycle cable or chain lock
- Flow-through ventilation helps prevent devices from overheating
- Protective shelves specially coated to avoid device scratches and scuffs
- Cord access ports with rubber grommets protect against abrasions
- Solid top work surface helps avoid accidental drips and spills that could damage devices
- AC outlets, power adapters and cords store out of sight
- Toolless trim panels permit quick access to AC adapters and cords
- Shelves include charging cord access ports for each device
- Staggered outlets fit power adapters without blocking adjacent outlets
- Large swivel casters with non-marking wheels improve ride over uneven surfaces
- Casters lock to help prevent unwanted movement at rest
- Reversible wide-grip handle assists cart control
- Reversible cord wrap keeps input cord out of the way when moving cart
- Compact cart fits in same space as typical utility cart
- Ships ready for quick, easy installation—just attach handle and cord wrap
- Split front doors open 180 degrees for improved device and service access
- Rear-panel mounting slots support optional wall-mount installation
- Removable dividers accommodate thicker devices like battery chargers
Specifications
OVERVIEW
| UPC Code | 037332191809 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Mobile Cart |
| Charger Functions | Charge; Secure |
| Device Compatibility | Chromebook; Laptop |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
CHARGING
| Number of Charging Ports | 32 |
| Charging Method | AC |
| Charging Port Type | NEMA 5-15R |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 12A |
| Overcharge Protection | No |
| Charging Amps per Port | 12A |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Charging Station Form Factor | Mobile Cart |
| Shipping Dimensions (hwd / in.) | 45.08 x 22.83 x 33.66 |
| Shipping Weight (lbs.) | 192.00 |
| Slot Dimensions - Bottom (hwd / in.) | 10.5 x 1.5 x 15.4 |
| Slot Dimensions - Top (hwd / in.) | 10.5 x 1.5 x 15.4 |
| Unit Dimensions (hwd / in.) | 36.100 x 34.800 x 20.200 |
| Unit Weight (lbs.) | 130.67 |
| Number of Shelves | 2 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 1363 |
| Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
| WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
| WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373 - How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393
Product Images