Part Number: SRWBUNVCLIP
- Allows you more flexibility in routing custom cable management applications
- Easy to install with user-supplied mounting hardware and threaded rods
- 5-year limited warranty
Features
System Requirements
- 150 mm (6 in.) or 300 mm (12 in.) wire mesh cable tray, such as SRWB6210STR and SRWB6410STR (150 mm) and SRWB12210STR and SRWB12410STR (300 mm)
- M6, M8 or M10 threaded rods and mounting hardware
Package Includes
- (50) Hanging clips
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240491 |
| Product Type | Accessory |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Accessory |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 4.60 x 10.70 x 13.10 |
| Unit Dimensions (hwd / in.) | 1.700 x 1.180 x 1.500 |
| Unit Weight (lbs.) | 0.097 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images