Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: CSCXS36AC
- Charges 36 Chromebooks and laptops with screen sizes up to 38.1 cm (15 inches)
- Heavy-duty steel construction and locking mechanism keeps equipment secure
- Handle and swivel casters help you safely move connected devices from room to room
- Wood laminate top serves as a workstation
- 3 m AC input cord with Schuko CEE 7/7 plug reaches distant outlets
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332207081 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Mobile Cart |
| Charger Functions | Charge; Secure |
| Device Compatibility | Chromebook; Laptop |
| Device Slots | 36 |
INPUT
| Nominal Input Voltage(s) Supported | 230V AC |
| Voltage Compatibility (VAC) | 230 |
| Input Frequency | 50 Hz |
| Input Plug Type | Schuko |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 50 Hz |
CHARGING
| Number of Charging Ports | 36 |
| Charging Method | AC |
| Charging Port Type | CEE 7/7 SCHUKO PLUG |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (36) 10A |
| Overcharge Protection | No |
| Charging Amps per Port | 10A |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Charging Station Form Factor | Mobile Cart |
| Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
| Slot Dimensions - Bottom (hwd / in.) | 10.11 x 1.5 x 15.58 |
| Slot Dimensions - Middle (hwd / in.) | 10.13 x 1.5 x 15.58 |
| Slot Dimensions - Top (hwd / in.) | 10.13 x 1.5 x 15.58 |
| Unit Dimensions (hwd / in.) | 40.030 x 24.300 x 23.560 |
| Unit Weight (lbs.) | 110.23 |
| Number of Shelves | 3 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60950-1; IEC 62368-1; NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images