Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/27/2025

Features

Multi-Device Charging Station Accommodates up to 48 iPads and Other Tablets
The 120V CS48USBW provides USB charging, device syncing, secure storage and cord management for as many as 48 iPad, Android, Surface, Kindle and other USB tablets, smartphones and devices. The connected devices’ chargers connect to the charging station’s 48 USB ports, which provide the fastest charging supported by each device up to 2.4A per port. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a powder-coated finish, this tablet charging station provides safe, secure storage. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.

Supports Convenient Syncing
The USB sync uplink port connects to a host computer for wired or wireless syncing. The CS48USBW can sync and charge devices at the same time, up to 1.5A charging per port during wired syncing.

Comes Fully Assembled for Immediate Use
The CS48USBW ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees to allow full access to the interior. Removable dividers accommodate thicker USB devices. A firmware upgrade port allows future updates. To move the charging station from room to room, you may convert it to a mobile cart using the optional CSHANDLEKIT accessory (sold separately). A detachable 10-foot (3.1-meter) power cord with NEMA 5-15P plug connects the charging station to an available AC outlet.

Package Includes

  • CS48USBW Multi-Device Charging Station, White
  • Detachable AC input cord with NEMA 5-15P plug, 10 ft. (3.1 m)
  • (2) Keys
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188960
Product TypeMulti-Device Charger
Charging Form FactorStationary Cabinet
Charger FunctionsCharge; Secure; Sync
Device CompatibilityTablet; Phone
Device Slots48
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Consumption (Watts)224
CHARGING
Number of Charging Ports48
Total Charging Amps120A
Total Charging Watts600
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports DetailsPass through
Charging Ports / Amps(48) 2.4A
Overcharge ProtectionYes
Charging Amps per Port2.4A
PHYSICAL
ColorWhite
Material of ConstructionSteel
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)41.02 x 28.35 x 26.38
Shipping Weight (lbs.)191.00
Slot Dimensions - Bottom (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Middle (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Top (hwd / in.)8.1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)35.630 x 23.620 x 21.570
Unit Weight (lbs.)150
Number of Shelves3
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
EMI/RFI Line Noise ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

See All Questions Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.