Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

PoE+-compliant 24-port patch panel manages and organizes Cat6 data/power cable connections in your high-density network.

  • Type 4 PoE++ patch panel prevents spark-gap erosion that can affect transmission
  • 24 RJ45 and punchdown ports numbered/labeled/color-coded for immediate cable ID
  • Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
  • Krone and 110 punchdown provide flexibility for both North American and European installations
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

24-Port Patch Panel Manages and Organizes High-Density Cat6 Network Cabling
This patch panel enables quick, easy cable patching. Just plug Cat6 cables into its 24 front RJ45 ports, and use a 110 or Krone punch-down tool (do not use a 4/5 pair 110 punch-down tool) to terminate color-coded connections in the rear. Both the front and rear connectors are clearly numbered and the front ports have blank labels to help you identify individual cable runs. The N252-P24-WH supports EIA/TIA 568A and 568B wiring standards and is compatible with all network applications.

Specifically Designed for Use in Type 4 Power over Ethernet Plus (PoE++) Applications
This Power over Ethernet patch panel maximizes performance with Type 4 PoE++ (4PPoE) applications in which you can power connected devices without the need for a secondary power supply. It prevents spark-gap erosion that degrades the plug and jack contacts over time and can affect data and/or power transmission capabilities. The N252-P24-WH is designed to handle the frequent mating and unmating of surveillance cameras, VoIP phone systems, wireless access points and other PoE and PoE+ devices under electrical load.

Mounts in 1U of Space in Your 19 in. Enclosure or Open Frame Rack
The high-density patch panel supports mounting in 1U of space in EIA-standard 19-inch racks. Included cable ties and a removable cable management bracket help organize your connections, cut down on cord clutter and maintain stable performance.

TAA-Compliant for GSA Schedule Purchases
The N252-P24-WH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N252-P24-WH 24-Port Cat6 Patch Panel
  • Cable management bracket
  • (8) Cable ties
  • Quick Start Guide
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332284785
Product TypePunchdown
TechnologyCat5/5e; Cat6
CONNECTIONS
Number of Ports24
PoE Capability  100W (802.3bt)
PoE Power Budget (Watts)100
Side A - Connector 1110 IDC; KRONE IDC
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
ColorWhite
Material of ConstructionPANEL: SPCC, PLASTIC FRAME: ABS+PC, UL94V-0
Rack Height  1U
Shipping Dimensions (hwd / in.)2.50 x 4.10 x 19.50
Unit Dimensions (hwd / in.)1.730 x 18.890 x 4.380
Rack Units1
Panel StylePunchdown
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Relative Humidity10% to 90% RH, Non-Condensing
Operating Humidity Range10% TO 90% RH, NON-CONDENSING
Storage Humidity Range10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Recommended Category CableCat6
Labeled PortsYes
STANDARDS & COMPLIANCE
Product CertificationsUL 94; UL Listed; cUL Listed
Product ComplianceCE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) N201-006-BL N201-006-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)

Accessories

  Model Number Description
SmartRack 2U Hinged Wall-Mount Patch Panel Bracket N060-002 N060-002 SmartRack 2U Hinged Wall-Mount Patch Panel Bracket
SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.