Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXFANWM
Increases airflow inside wall-mount rack enclosures to keep equipment cool, boost system performance and avoid costly downtime.
- Cools rack equipment to boost system performance and avoid costly downtime
- High-performance 5 in. 230V fans draw warm air up through rack at 210 CFM
- 50 dB sound rating ensures quiet operation—about as loud as your refrigerator
- Includes hardware for mounting inside or outside standard 19 in. rack cabinets
- 3-ft. (0.91 m) power cord with C14 input connects to conveniently located AC outlet
- 2-year limited warranty
Features
System Requirements
- SRW6U, SRW9U, SRW10US, SR12UB, SRW12U, SRW12US, SRW12US33, SRW12USG, SRW18US, SRW26US and other SmartRack enclosures that specify the use of this accessory
Package Includes
- (2) 230V high-performance fans
- (2) Fan guards
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332243195 |
| Accessory Type | Fan Kit |
| Accessory Class | Rack Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 230V AC |
| Nominal Input Voltage Description | 230V 50 Hz |
| Input Plug Features | C14 |
| Input Cord Length (ft.) | 3 |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.10 x 7.80 x 11.60 |
| Unit Dimensions (hwd / in.) | 5.200 x 5.200 x 1.610 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| CS16USB | Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black |
Documents & Downloads
Documentation
Product Images