Part Number: CSC32USBW
Locking steel cart provides 2.4A USB charging, syncing, secure storage and cord management for up to 32 tablets and other devices. Recommended for education, office, commercial, retail, industrial and healthcare environments.
- Fast 2.4A USB charging and syncing for 32 tablets
- Secures devices in locking, vented, wall-mountable steel cart
- Protective shelves with removable dividers and cord management
- Wide-grip handle and locking casters with non-marking wheels
- Ships ready for quick, easy installation
- 2-year limited warranty
Features
- 32 USB ports provide fastest charging supported by each device, up to 2.4A per port
- Recommended for iPad, Android, Surface and Kindle tablets
- Also charges mobile phones and other USB devices
- Fits tablets with cases (up to 16.5 x 10.5 x 1.5 in. with cord)
- 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
Convenient Syncing
- USB uplink port connects to host computer for wired syncing
- Supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing)
Comprehensive Protection
- Sturdy steel construction and powder-coated finish promote long-term durability
- Doors lock with included keys to help prevent device theft, damage or tampering
- 3-point locking mechanism latches doors at top, middle and bottom
- Built-in hasp and user-supplied padlock can replace or supplement built-in lock
- Rear ports accommodate user-supplied bicycle cable or chain lock
- Flow-through ventilation helps prevent devices from overheating
- Protective shelves specially coated to avoid device scratches and scuffs
- Cord access ports with rubber grommets protect against abrasions
- Solid top work surface helps avoid accidental drips and spills that could damage devices
Clutter-Reducing Organization
- USB ports and charging cords store out of sight
- Shelves include charging cord access ports for each device
- Toolless trim panel permits quick access to cords
Convenient Mobility
- Large swivel casters with non-marking wheels improve ride over uneven surfaces
- Casters lock to help prevent unwanted movement at rest
- Reversible wide-grip handle assists cart control
- Reversible cord wrap keeps input cord out of the way when moving cart
- Compact cart fits in same space as typical utility cart
Flexible Configuration
- Ships ready for quick, easy installation—just attach handle and cord wrap
- Split front doors open 180 degrees for improved device and service access
- Rear-panel mounting slots support optional wall-mount installation
- Removable dividers accommodate thicker devices
- Firmware upgrade port for future updates
Specifications
OVERVIEW
| UPC Code | 037332194695 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Mobile Cart |
| Charger Functions | Charge; Secure; Sync |
| Device Compatibility | Tablet; Phone |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 110; 120 |
| Input Frequency | 50 / 60 Hz (auto-select) |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 112 |
CHARGING
| Number of Charging Ports | 32 |
| Total Charging Amps | 80A |
| Total Charging Watts | 400 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 2.4A |
| Overcharge Protection | Yes |
| Charging Amps per Port | 2.4A |
PHYSICAL
| Color | White |
| Material of Construction | Steel |
| Charging Station Form Factor | Mobile Cart |
| Shipping Dimensions (hwd / in.) | 39.96 x 23.62 x 33.66 |
| Shipping Weight (lbs.) | 155.43 |
| Slot Dimensions - Bottom (hwd / in.) | 10.5 x 1.5 x 15.4 |
| Slot Dimensions - Top (hwd / in.) | 10.5 x 1.5 x 15.4 |
| Unit Dimensions (hwd / in.) | 36.100 x 34.800 x 20.200 |
| Unit Weight (lbs.) | 130.67 |
| Number of Shelves | 2 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) | |
| U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Services & Extended Warranties
Documents & Downloads
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images