Part Number: CSD32USB
- Fast 2.4A USB charging for 32 smartphones or other USB devices
- Supports wired and wireless syncing for updating devices
- Secures devices in a locking, vented enclosure that can be mounted on a wall or desktop
- Attachment points included for mounting cooling fans
- Detachable 10-ft. (3.05 m) AC input cord with right-angle NEMA 5-15P plug reaches distant outlets
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332222275 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Stationary Cabinet |
| Charger Functions | Charge; Secure; Sync |
| Device Compatibility | Phone |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 110; 120 |
| Input Frequency | 50 / 60 Hz (auto-select) |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 112 |
CHARGING
| Number of Charging Ports | 32 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 2.4A |
| Overcharge Protection | Yes |
| Charging Amps per Port | 2.4A |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Charging Station Form Factor | Stationary Cabinet |
| Shipping Dimensions (hwd / in.) | 17.91 x 23.23 x 26.77 |
| Slot Dimensions - Bottom (hwd / in.) | 3.67 x 1.0 x 7.0 |
| Slot Dimensions - Top (hwd / in.) | 3.67 x 1.0 x 7.0 |
| Unit Dimensions (hwd / in.) | 14.910 x 23.800 x 18.960 |
| Unit Weight (lbs.) | 62.11 |
| Number of Shelves | 2 |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Documents & Downloads
Product Literature
Product Images