Part Number: P002-000
- Recommended for powering computers, printers and other peripherals
- Converts a NEMA 5-15P connector into a C14 connector to match available outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
P002-000 does not transform voltage. Verify your device or power supply is within the output range before use.
Features
Specifications
OVERVIEW
| UPC Code | 037332217936 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; UPS; PDU; Server |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
| Plug Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 5.00 x 3.98 x 0.50 |
| Shipping Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 30% to 80% RH |
| Storage Humidity Range | 30% to 80% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
| P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-015 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 15 ft. (4.57 m), Black | |
| P013-006 | 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black |
Documents & Downloads
Useful Web Pages
Product Images