Part Number: P136-06N-H2V2
Converts DisplayPort 1.2 audio and 4K x 2K video for display on an HDMI monitor, projector or television.
- Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- Supports audio and HDCP 2.2
- Compatible with Single-Mode and Dual-Mode DisplayPort output
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
- Connects DisplayPort 1.2 computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Female HDMI and male DisplayPort connectors
- Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
- Supports audio and HDCP 2.2
- Compatible with both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals
- Molded connectors with corrosion-resistant gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
Specifications
OVERVIEW
| UPC Code | 037332200334 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.20 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images