Part Number: B013-HU-4K
- Uses existing Cat5e/6 network infrastructure, saving you the expense of new cables
- Delivers 4K picture quality at Ultra HD resolutions up to 3840 x 2160 @ 30 Hz
- Supports DTS-HD, Dolby TrueHD and uncompressed LPCM digital audio with no latency
- IR pass-through feature allows you to control the source while standing in another room
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source devices with HDMI output (media server, Blu-ray player, PC)
- Display device with HDMI input (HDTV, projector, whiteboard)
- USB keyboard and mouse
Package Includes
- Transmitter unit
- Receiver unit
- IR-Out cable
- IR-In cable
- USB 2.0 A/A cable (M/M), 4 ft.
- (2) International power supplies with 4 ft. cord (Input: 100-240V, 50/60 Hz, 0.3A; Output: 12V 1A)
- (8) International plug adapters (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332241160 |
| Product Type | Extender Kit |
| Technology | HDBaseT; HDMI; IR |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
| Max 1280 x 720 (720p) Range (ft) | 230 |
| Max 1920 x 1080 (1080p) Range (ft) | 230 |
| Max 1920 x 1200 Range (ft) | 131 |
| Max 2560 x 1600 Range (ft) | 131 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 131 |
| Transmitter Video Input | HDMI |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 230 |
| Maximum Signal Range Details | 230 ft via Cat6 @ 1080P
131 ft via Cat6 @ 4K 30Hz
197 ft via Cat5e @ 1080p
115 ft via Cat5e @ 4K 30Hz |
AUDIO
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Uncompressed LPCM audio and compressed DTS-HD, dolby true HD |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.3A |
| AC Power Adapter Output Specs (V / A) | 12V / 1A |
| AC Power Adapter Cord Length (ft.) | 3.9 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Source | Transmitter and Receiver (Included) |
| Power Over Cable (PoC) Support | No |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side A - Connector 2 | HDMI (FEMALE) |
| Side A - Connector 3 | (2) USB A (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 2 | HDMI (FEMALE) |
| Side B - Connector 3 | (2) USB A (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED (Red), Connection, HDMI Output, Mouse, Keyboard LED (Green) |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminium, Steel |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Box |
| Receiver Unit Dimensions (hwd / in.) | 3.72 x 3.86 x 1.01 |
| Receiver Unit Weight (lbs.) | 0.49 |
| Shipping Dimensions (hwd / in.) | 3.15 x 9.45 x 6.93 |
| Shipping Weight (lbs.) | 2.35 |
| Transmitter Unit Dimensions (hwd / in.) | 3.72 x 3.86 x 1.01 |
| Transmitter Unit Weight (lbs.) | 0.51 |
| Unit Packaging Type | Box |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 0-90% non-condensing |
| ESD Protection | Level 3 (Contact/Air); Standard IEC 61000-4-2 |
COMMUNICATIONS
| Signal Range (ft.) | 230 |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
| Latency | ~0 |
| USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
| Recommended Category Cable | Cat5/6 cables |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; UL; cUL |
| Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-010-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 10 ft. | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images