Part Number: B032-DPUA2
- Supports UHD resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
- Dual 4-ft. (1.22 m) DisplayPort, USB and 3.5 mm audio cables are built right in for instant use
- Built-in remote port selector allows fast, easy toggling between computers
- USB console mouse port also accepts powered USB hub for connecting peripherals
- Widely compatible KVM switch works with Windows, Mac and Linux operating systems
- 3-year limited warranty
Management Software
Prior to connecting the B032-DPUA2 KVM switch to a monitor, ensure the monitor's setting is set to DP 1.1.
Features
System Requirements
- Computer(s) with DisplayPort and USB inputs
- DisplayPort monitor
- USB keyboard
- USB mouse
Package Includes
- B032-DPUA2 2-Port DisplayPort 1.1/USB KVM Switch
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332235978 |
| Max CPU | 2 |
| Technology | DisplayPort |
VIDEO
| Number of Monitors Supported | 1 |
| Max Supported Video Resolution | 4096 x 2160 @30Hz |
| Max Number of Ports (Entire Chain) | 2 |
| Extended Mode | No |
| Mirror Mode | No |
INPUT
| Built-In Cable Length (ft.) | 4 |
| Built-In Cable Length (in.) | 48 |
| Bus Powered | Yes |
CONNECTIONS
| Number of Ports | 2 |
| Daisy-Chain Port | No |
| Firmware Upgrade Port | No |
| PC/Server Connections | DisplayPort; USB |
| Side A - Connector 1 | (2) 3.5MM (FEMALE); DISPLAYPORT (FEMALE); (2) USB A (FEMALE) |
| Side B - Connector 1 | (4) 3.5MM (MALE); (2) DISPLAYPORT (MALE); (2) USB A (MALE) |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | Displayport |
| Console Keyboard and Mouse Interface | USB |
| Console Monitor Interface | Displayport |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x2) Green |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 2.50 x 6.60 x 9.30 |
| Shipping Weight (lbs.) | 1.50 |
| Unit Dimensions (hwd / in.) | 1.200 x 3.310 x 3.280 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.77 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 122°F (0° to 50°C) |
COMMUNICATIONS
| Hotkey | No |
| Port Control | Push Buttons |
| IP Remote Access | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Port Selection | Remote Selector |
| Displayport Specification | 1.1 |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images