Part Number: DWF2670X
Mounts a flat- or curved-screen television or monitor on the wall in your classroom, conference room, restaurant, lobby or home theater.
- Accepts most popular flat- and curved-screen displays from 26 to 70 in. up to 165 lb.
- Automatic spring locks with quick-release cords ensures quick and easy display removal
- Adjustable horizontal mounting rails help compensate for off-center wall studs
- Open architecture and built-in level enable easy cable access and accurate leveling
- Conforms to current VESA standards to ensure compatibility with your display
- 5-year limited warranty
Features
Mounts Your TV or Monitor on the Wall for a Perfect Viewing Angle
Recommended for home theaters, classrooms, conference rooms, hotels, bars, restaurants or anywhere else you may want to show off a television or monitor, this low-profile TV wall mount is hidden out of sight behind the display for a sleek, professional appearance. It fits most flat- and curved-panel displays from 26 to 70 inches and up to 165 pounds (75 kilograms).
Durable All-Metal Construction Provides Convenient Cable Access
The fixed TV wall mount is constructed from heavy-duty steel with a powder-coated black finish that resists scratches. Its open frame design with smooth edges enables easy access to cables. Horizontal mounting rails adjust to compensate for off-center wall studs. A built-in bubble level helps ensure your display is evenly mounted. Removing and replacing the display is fast and simple using the automatic spring locks with quick-release cords.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 50 x 50, 75 x 75, 100 x 100, 100 x 150, 100 x 200, 150 x 100, 150 x 150, 200 x 100, 200 x 200, 200 x 400, 300 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 300 and 400 x 400. Mounting hardware is included.
System Requirements
Supports VESA mounting hole patterns 50 x 50, 75 x 75, 100 x 100, 100 x 150, 100 x 200, 150 x 100, 150 x 150, 200 x 100, 200 x 200, 200 x 400, 300 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 300 and 400 x 400
Package Includes
- DWF2670X Fixed TV Wall Mount
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332266095 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 50x50; 75x75; 100x100; 100x150; 100x200; 200x100; 200x200; 200x400; 300x200; 300x300; 350x350; 400x200; 400x300; 400x400 |
| Motion | Fixed |
| Mounting Location | Wall |
| Degrees of Motion | Fixed |
| Distance from Wall (in.) | 1.1 |
| Minimum Screen Size (in.) | 26 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 165 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 16.500 x 17.240 x 1.100 |
| Unit Weight (lbs.) | 2.3 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |