Part Number: DWTSC3255MUL
- Accepts most popular flat- or curved-screen displays from 32 to 55 in. 99 lbs (44.9 kgs)
- In addition, function and weight tested in accordance with UL standard 2442 up to 150 lbs (68 kgs)
- Solid steel security bar and included combo lock deters tampering and theft
- Heavy-duty steel construction designed for long life and to resist wear and tear
- Open architecture and built-in level enable easy cable access and accurate leveling
- Tilts -15° to +10° to minimize glare and provide comfortable custom viewing angles
- 5-year limited warranty
Features
Package Includes
- Wall plate
- (2) Adapter brackets
- Security bar
- (2) End caps
- (4) End cap screws
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) Washers
- (8) Small spacers
- (8) Large spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) 20 mm washers
- Combination lock
- Hex key
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332213723 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
| Motion | Tilt |
| Mounting Location | Wall |
| Degrees of Motion | -15/+10 Tilt |
| Minimum Screen Size (in.) | 32 |
| Maximum Screen Size (in.) | 55 |
| Maximum Weight Capacity (lbs.) | 150 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 21.60 x 6.50 x 1.80 |
| Shipping Weight (lbs.) | 6.98 |
| Unit Dimensions (hwd / in.) | 20.300 x 17.300 x 2.300 |
| Unit Weight (lbs.) | 5.20 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2442 |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images