Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmits Ultra High Definition (UHD) 4K x 2K audio/video (A/V) from an HDMI source to two HDMI displays at the same time. Recommended for digital signage in classrooms, churches, office buildings, restaurants/bars, etc.

  • Supports UHD resolutions up to 4K @ 60 Hz (3840 x 2160) for crystal-clear video
  • Distributes A/V up to 15 ft. when used with 28 AWG HDMI cable
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Expand the number of connected displays, up to 32, by cascading up to 3 levels of splitters together
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Overview

The B118-002-UHD-2 2-Port 4K 3D HDMI Splitter transmits a UHD 4K @ 60 Hz (3840 x 2160) audio/video signal from an HDMI source, such as a Blu-ray player or computer, to two HDMI monitors, projectors or televisions at the same time. Ideal for classrooms, churches, offices, restaurants, bars, trade shows and anywhere else featuring 4K x 2K digital signage, the B118-002-UHD-2 is quick and simple to install with no software or drivers necessary.
Using standard 28 AWG HDMI cabling, this splitter can transmit a 4K (3840 x 2160) signal up to 15 feet (4.6 meters). It supports a wide range of audio formats, including DTS-HD, Dolby TrueHD, Dolby Digital Plus, and LPCM 7.1-channel surround sound, as well as 36-bit Deep Color (12 bits per channel). The Full 3D-compliant B118-002-UHD-2 also supports HDCP 2.2 for up-to-date content protection.
Note: The B118-002-UHD-2 sends the same image to all connected displays. If you would like to extend an image over multiple displays, you will need an MST hub, such as the B156-002-HD-V2.

Features

Transmits a 4K HDMI A/V Signal to 2 HDMI Displays Simultaneously
  • Recommended for 4K digital signage in classrooms, churches, offices, restaurants, bars, trade shows, etc.
  • Distributes A/V signals up to 15 ft. (4.6 m) when used with standard 28 AWG HDMI cable
  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Compliant with HDCP 2.2 and EDID to ensure compatibility with latest A/V hardware
  • Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 32.
Supports the Most Up-To-Date Features and Formats
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Full 3D
  • DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound audio
  • 36-bit Deep Color (12 bits per channel)
  • Video amplifier bandwidth of 600 MHz/6 Gbps per channel (18 Gbps total)
  • Lip sync pass-through, xvYCC and x.vColor
Easy to Use Almost Anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports desktop use or wall-mounting using included hardware
  • Power supply includes international plug adapters (North America, Europe, U.K. and Australia)
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • HDMI Source
  • HDMI Monitor(s)

Package Includes

  • B118-002-UHD-2 2-Port 4K 3D HDMI Splitter
  • External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
  • International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332200648
Product TypeSplitter
Device CompatibilityMonitor/HDTV
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.0
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)3.61
Product Length (ft.)0.300
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingNickel
Input x Output1 x 2
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 3 Levels for 32 Displays
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
RackmountableYes
Shipping Dimensions (hwd / in.)2.17 x 7.24 x 6.46
Shipping Weight (lbs.)0.99
Unit Dimensions (hwd / in.)2.160 x 6.450 x 7.240
Unit Packaging TypeBox
Unit Weight (lbs.)0.187
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) P568-012 P568-012 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)
HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m) P566-012 P566-012 HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m)

Video Adapters

  Model Number Description
HDMI to DVI-D Video Adapter (F/M) P130-000 P130-000 HDMI to DVI-D Video Adapter (F/M)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.