Part Number: SRLCNTRSPPT12
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with both 12 in. straight and 90-degree-bend ladder sections
- Works with all 12 in. SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with 12 in. (305 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER and SRL90BEND12
Package Includes
- Center support bracket
- Threaded rod cover
- (2) 5/8-11 hex nuts
- (2) 5/8 lock washers
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214584 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 1.40 x 2.40 x 13.60 |
| Shipping Weight (lbs.) | 1.02 |
| Unit Dimensions (hwd / in.) | 1.400 x 2.400 x 13.600 |
| Unit Weight (lbs.) | 1.020 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
Documents & Downloads
Documentation
Product Images