Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Provides IP access to a KVM switch or server that doesn’t have built-in IP functionality, so you can control it remotely.
  • Provides 24/7 remote access and control of a connected KVM switch or server 
  • Allows Virtual Media access to storage media on remote computers for file transfers
  • Supports HD video resolutions up to 1920 x 1200 (@ 60 Hz) for premium remote viewing
  • Compact design adaptable to DIN rail mounting or vertical 0U rack mounting
  • Works with all major operating systems and web browsers for maximum convenience
  • 3-year limited warranty

Features

Control Your KVM Switch or Server from Anywhere in the World
Recommended for high-density IT applications like data centers, server rooms and network closets, this IP access device adds IP functionality to a KVM switch or server that is not equipped with built-in IP capabilities. It allows you full BIOS-level control of your connected device via LAN, WAN or internet, and includes an SNMP protocol for tracking critical events, such as user logins and system reboots. Instead of being tied to your server room, you can work from another office, a remote location or even your living room.
All-in-One Network Management for Critical Systems
The B051-000 uses TCP/IP as its communication protocol. This allows you to remotely access attached KVM switches and servers to perform tasks with ease and speed, such as installing and running GUI applications, BIOS-level troubleshooting, routine monitoring, system maintenance, system administration and rebooting. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the unit. An RS-232 serial port permits out-of-band and low-bandwidth modem and serial terminal connections. The auto-sensing RJ45 LAN port supports 10/100/1000 Mbps data transmission speeds.
Network-Wide Storage Media Access
Virtual Media capability allows the B051-000 to access DVD/CD drives, flash drives, Smart Card/CAC readers and other storage media from a remote computer, as if it were directly connected.
Heightened Security of Every Connection
The B051-000 offers password protection, advanced encryption technologies, sophisticated user filters and user management and automatic lockout to make sure remote access is secure. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. For added security, 1024-bit RSA, 56-bit DES, 256-bit AED and 128-bit SSL advanced security encryptions are used to prevent any breaches.
High-Resolution On-Screen Display
With a maximum resolution of 1920 x 1200 (@ 60 Hz) and 24-bit color depth support for remote sessions, the B051-000 provides premium display quality. You won’t miss a detail, even when physically separated hundreds or thousands of miles away from your network. The remote session can be viewed in either full-screen or an adjustable window mode for multitasking and higher productivity.
Supports All Major Operating Systems and Browsers
The B051-000 supports all major operating systems and web browsers. You can connect it to most KVM switches, making it the ideal add-on device to preserve existing investments in aging IT devices.
Convenient and Flexible Mounting Options
This IP remote access unit includes hardware for 0U vertical mounting in an EIA-standard 19-inch rack or mounting on a DIN rail.
TAA-Compliant for GSA Schedule Purchases
The B051-000 is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
3-Year Warranty
The B051-000 is backed by a 3-year warranty, ensuring reliability and performance.

System Requirements

Remote Console Computer Requirements
  • Browsers must support 128-bit SSL encryption
  • For the browser-based Java Applet and non-browser AP Java Client, the latest version of Sun’s Java Runtime Environment (JRE) must be installed and 250 MB of memory available after installation
  • For the Log Server, you must have the Microsoft Jet OLEDB 4.0 or higher driver installed
  • For best results, we recommend the computers used to access the switch have at least a Pentium III 1 GHz processor with their screen resolution set to 1024 x 768
  • For best results, we recommend a network transfer speed of at least 512 Kbps
  • For the browser-based Windows Client, at least 60 MB of memory must be available after installation
  • For the non-browser Windows Client, at least 25 MB of memory must be available after installation

Connected Computer/Server Requirements
Computers/servers to be connected to the B051-000 must have the following:
  • VGA, SVGA or Multisync port
  • For USB Connections: USB port and USB host controller
  • For PS/2 Connections: 6-pin mini-DIN keyboard and mouse ports

Package Includes

  • B051-000 IP Remote Access Unit
  • USB/PS/2 combo cable kit, 4 ft.
  • USB/PS/2 combo console cable kit, 10 in.
  • USB 2.0 LUC cable (5-pin USB Mini-B to USB-A M/M), 6 ft.
  • External power adapter w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 2.6A, Max 13W)
  • Rack-mounting bracket
  • DIN rail-mounting brackets
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146915
Accessory TypeRemote Management
TechnologyPS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)4.9
AC Power Adapter Cord Length (m)1.5
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
CONNECTIONS
Computer/Server Ports - Port 1Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 2PS/2 Female
Included Cable (Side B) - Connector 3PS/2 Female
Included Cable (Side B) - Connector 4USB-A Female
Included Cable (Side B) - Connector 5USB-A Female
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)3.70 x 10.40 x 8.60
Shipping Weight (lbs.)2.80
Unit Dimensions (hwd / in.)1.000 x 7.900 x 3.000
Unit Weight (lbs.)1.08
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
BTUs  25.605
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; TUV; UL; cUL
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N001-007-GY N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) N001-014-GY N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT1J Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT2J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters
WEXT3J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.