Part Number: SRLTRISUPPORT
- For safely routing runway from the wall to outside an enclosure or open frame rack
- 0.25 x 2 in. aluminum wall bracket supports runway and cabling up to 100 lb. (45.4 kg)
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Works with all SmartRack® ladder system accessories and runways
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Package Includes
- Wall bracket
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214485 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 23.28 x 23.62 x 3.34 |
| Shipping Weight (lbs.) | 4.54 |
| Unit Dimensions (hwd / in.) | 23.280 x 23.622 x 3.346 |
| Unit Weight (lbs.) | 3.100 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Images