Part Number: SRGROUND
- Attach to rack enclosure cabinets or open frame racks to provide ground contact
- Heavy-gauge solid copper
- All hardware is included
- 5-year limited warranty
Overview
The SRGROUND is a full-length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rack-mount equipment. Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed. The jumper then bridges to the individual pieces of equipment with grounding straps, allowing a direct path to ground, rather than going through surrounding equipment. The SRGROUND can mount in an enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included) or it can be installed using the toolless mounting buttons in the Open Frame Racks.
Features
- Full length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rack-mount equipment
- Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed
- The jumper then bridges to the individual pieces of equipment, with grounding straps, allowing a direct path to ground rather than going through surrounding equipment
- Can mount in a enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included), or it can be installed using the tool less mounting buttons in the Open Frame Racks
Specifications
OVERVIEW
| UPC Code | 037332154811 |
| Accessory Type | Grounding Bars & Panels |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.40 x 3.60 x 78.50 |
| Shipping Weight (lbs.) | 5.50 |
| Unit Dimensions (hwd / in.) | 75.500 x 0.625 x 0.250 |
| Unit Weight (lbs.) | 4 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images