Part Number: N238-001-GY-TF TAA
- Keystone design compatible with wall plates, patch panels and surface-mount boxes
- RJ45 termination is quick and easy with no punchdown tools required
- PoE+ compliant jack is recommended for Cat6 premise wiring
- Specially designed to prevent spark-gap erosion that can affect transmission
- Includes shutter/dust cap to protect end from dust and debris when not in use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332236197 |
| Product Type | RJ45 Keystone Jack |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | 110 IDC |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | White |
| Connector Color | White; Gray |
| Housing Color | White; Gray |
| Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 5.50 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.760 x 0.860 x 1.350 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N200-006-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m) | |
| N200-010-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 10 ft. (3.05 m) |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images