Part Number: 4POSTRAILKITHD
- Supports heavy UPS systems in 4-post rackmount applications
- Adjustable to any setting between 20.5 and 36 in.
- Square-hole rack attachment hardware is included
- Supports a UPS chassis up to 500 lbs (226.8 kgs)
- 5-year limited warranty
Overview
The 4POSTRAILKITHD is an adjustable rack-mount shelf system that supports heavy UPS systems in 4-post rack-mount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of select rack-mount UPS systems or other heavy pieces of networking or power protection equipment with a 17.5-inch-wide rectangular chassis. A pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches. The kit includes mounting hardware compatible with square-hole racks. Supports up to 500 pounds (226.8 kilograms)
Features
- An adjustable rackmount shelf system that supports heavy UPS systems in 4-post rackmount applications
- Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rackmount UPS systems
- Expandable "L brackets" adjust to any setting between 20.5 and 36 inches
- Includes mounting hardware compatible with square-hole racks
- Compatible with other heavy pieces of networking or power protection equipment with a 17.5-in. wide rectangular chassis
- Supports up to 500 lbs (226.8 kgs)
Specifications
OVERVIEW
| UPC Code | 037332182999 |
| Accessory Type | Rack-Mount Rail Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Material of Construction | Steel |
| Shipping Dimensions (hwd / in.) | 6.50 x 4.50 x 24.00 |
| Shipping Weight (lbs.) | 10.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Weight Capacity - Stationary (lbs.) | 500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images