Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2U steel brackets increase or decrease mounting depth of rack equipment by 4 in.

  • Adds 4 in. within your rack to provide extra room for deep equipment
  • Can reduce mounting depth by 4 in. to allow easier front access to cabling
  • Made from heavy-duty steel with a black powder-coated finish to match your rack
  • Compatible with EIA-standard 19 in. open frame racks and enclosures
  • 2U brackets come with all necessary mounting hardware for easy installation
  • 5-year limited warranty

Features

Increase or Decrease the Depth of Your Server Rack by 4 in.
This SmartRack® rail-depth adapter kit lets you mount rack equipment so that it either extends four inches (10.2 centimeters) past the front vertical mounting rails or recesses four inches within the rails. This would benefit you, for instance, if you mounted extra-deep equipment that protruded out the front of the rack and prevented you from closing the door. Or it can allow you easier access to front cabling and help cut down on cable strain. 

Easy Installation Using the Included Hardware
The SRRAILDPTH2U comes with two steel mounting brackets made from heavy-duty steel with a black powder-coated finish to mesh seamlessly with your rack. Connect the 2U extension brackets to the front rails using the included hardware. Position the brackets outside the rails to increase rack depth or inside the rails to decrease rack depth. Then mount the equipment to the brackets. The SRRAILDPTH2U is compatible with EIA-standard 19-inch open frame racks and enclosures.

System Requirements

Compatible with EIA-standard 19 in. open frame racks and rack enclosures

Package Includes

  • (2) Adapter brackets
  • (16) M6 screws
  • (16) M6 cup washers
  • (16) M6 cage nuts
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263193
Product TypeMounting Bracket
Accessory TypeMounting Bracket; Rackmount Kit
Accessory ClassRack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)3.470 x 0.670 x 4.000
Unit Weight (lbs.)0.80
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in. B018-000-1P5 B018-000-1P5 SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in.
SmartRack 1U Mounting Rail Deep Adapter Kit for Server Racks, 4 in. (10.2 cm) SRRAILDPTH1U SRRAILDPTH1U SmartRack 1U Mounting Rail Deep Adapter Kit for Server Racks, 4 in. (10.2 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.