Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/2/2025

Features

  • Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
  • All-in-One converter offers maximum flexibility to connect to any available monitor
  • Portable design with built-in cable is perfect for travel and stowing in your laptop bag
  • Supports computer video resolutions up to 1920 x 1200 or HD video resolutions up to 1920 x 1080 (1080p)
  • Supports up to 36-bit Deep Color (12 bits per channel)
  • 7.1 Audio Surround Sound only supported by HDMI
  • Compatible with Thunderbolt 1 and 2 ports on Mac computers such as the MacBook Pro and MacBook Air
  • Passive adapter requires the connected computer to have a DP++ ( DisplayPort ++ ) port

System Requirements

  • Requires the connected computer to have a DP++ ( DisplayPort ++ ) port
  • Monitor with a VGA, DVI or HDMI port
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort-1.2-compliant product, such as P137-06N-HDV-4K

Package Includes

Mini Displayport to VGA / DVI / HDMI All-in-One Adapter / Converter, 6 in.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332185402
Product TypeVideo Adapter
TechnologyDVI; HDMI; VGA/SVGA; DisplayPort
INPUT
Product Length (in.)6.00
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.