Part Number: P137-06N-VGA-V2
- Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
- Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
- Plug-and-play convenience; no drivers or software needed
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Features
- Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
- Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
- Supports VGA computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
- 17.28 Gbps bandwidth
- Plug and Play; no drivers or software require
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
Specifications
OVERVIEW
| UPC Code | 037332187543 |
| Product Type | Video Adapter |
| Technology | VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | White |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.07 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images