Part Number: P116-000-HDSC1
Converts and upscales analog VGA video for display on an HDMI projector, monitor or television without having to upgrade your source equipment.
- Built-in scaler converts and upgrades VGA signal to 1080p HDMI
- Supports computer input video resolutions up to 1920 x 1440 @ 60 Hz
- Eliminates costly upgrades to your analog source devices
- Included power supply comes with 4 international plug adapters
- Plug-and-play operation with no software required for easy, immediate installation
- 2-year limited warranty
Features
Save Money on Costly Computer Upgrades to Video Source Equipment
The P116-000-HDSC1 VGA converts and upscales a VGA video signal for viewing on an HDMI display. The built-in scaler upgrades the VGA input signal, allowing you to display 720p or 1080p high-definition video in your audio/video setup, media presentation or digital signage using your tried-and-true analog source equipment. The media converter is ready to use right from the box with no software installations required.
Upscales Analog Video to 1080p
Connect the VGA video and 3.5 mm mini-stereo audio ports to your computer and the HDMI port to your HDMI projector, monitor or television with user-supplied cables. The P116-000-HDSC1 automatically upscales the video signal to 720p. Toggle the display to 1080p by pressing the button on the unit. The converter supports computer input video resolutions up to 1920 x 1440 at 60 Hz. It also supports HDMI bandwidth of 165 MHz (1.65 Gbps per channel) and 24-bit True Color (8 bits per channel).
System Requirements
- Source with VGA video port and 3.5 mm mini-stereo audio port
- Display with HDMI port
Package Includes
- P116-000-HDSC1 VGA with Audio to HDMI Converter
- External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V 1A)
- (4) International plug adapters (North America, Europe, United Kingdom, Australia)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332188335 |
| Product Type | Video Adapter |
| Device Compatibility | Monitor/HDTV |
| Technology | HDMI; Stereo Audio; VGA/SVGA |
POWER
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft. |
CONNECTIONS
| Side A - Connector 1 | HD15 (FEMALE) |
| Side A - Connector 2 | 3.5MM (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 2.20 x 4.60 x 6.70 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10 to 85% RH, Non-Condensing |
| Storage Humidity Range | 5 to 95% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55024 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
| P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) | |
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Useful Web Pages
Product Images