Part Number: P137-06N-DVI TAA
- Connect a DVI monitor to a Mac or PC with a Mini Displayport output
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Plug-and-play convenience—no drivers or software needed
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Convert your Mac or PC's Mini Displayport signal for use with your DVI display
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Mini Displayport Male to DVI-I Female; fully molded ends
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- The P137-06N-DVI is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.
System Requirements
- A Mac or PC with a Mini Displayport port; Compatible with Thunderbolt 1 and 2 ports on Mac computers
- A monitor with a DVI port
- The P137-06N-DVI is a Passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P137-06N-DVI-V2
Package Includes
- P137-06N-DVI Mini Displayport to DVI Adapter
Specifications
OVERVIEW
| UPC Code | 037332158888 |
| Product Type | Video Adapter |
| Technology | DVI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-I (FEMALE) |
PHYSICAL
| Color | White |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.11 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images