Part Number: P137-06N-HV-V2W
All-in-one converter/adapter connects your Mini DisplayPort or Thunderbolt-enabled laptop or tablet to a VGA or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
- Separate HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Features
- Ideal for trade shows, classrooms, lecture halls and other presentations
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
Plug-and-Play Convenience
- No software or drivers to install
- No external power supply required
- Small enough to stow in laptop bag or briefcase
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
System Requirements
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
Package Includes
- P137-06N-HV-V2W Keyspan Mini DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193223 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | HDMI (FEMALE) |
PHYSICAL
| Color | White |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 3.90 x 4.70 x 0.50 |
| Shipping Weight (lbs.) | 0.15 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |