Part Number: P586-006-DVI TAA
Connect a Computer with Mini Displayport to a DVI enabled Monitor
- All in one Mini Displayport to DVI cable design
- Supports 1080P 1920x1080 resolution
- Low-profile DVI connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
The P586-006-DVI Mini-DisplayPort to DVI cable allows you to connect a computer with Mini-DisplayPort video output to a DVI-enabled Mmonitor. It features a low-profile DVI connector that fits neatly into the available monitor space without jamming between the wall and the back of the display or impeding neighboring connectors. Male to Male design eliminates the need for separate adapter and cable. In-line passive adapter is designed for use with Dual Mode ( DP++) DisplayPort graphics cards. Supports 1920 x 1200 resolution, as well as HDTV 1080p .
Features
- 6-ft. (1.83 m) Mini Displayport to DVI Adapter cable
- Supports 1080P video, as well as audio ( if video card enabled )
- Low-profile DVI connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- In-line Passive adapter
- Plug-and-Play
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
System Requirements
- Computer with Mini Displayport video port
- DVI Monitor
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-006-DVI-V2
Package Includes
- 6-ft. (1.83 m) Mini Displayport to DVI Adapter Cable
Specifications
OVERVIEW
| UPC Code | 037332180766 |
| Product Type | Passive Cable |
| Technology | DVI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.0 +/- 15mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.25 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
| Operating Humidity Range | 0% to 85%, Non-Condensing |
| Storage Humidity Range | 0% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
Video Adapters
| Model Number | Description | |
|---|---|---|
| P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm), TAA | |
| P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm), TAA | |
| P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images