Part Number: P139-06N-DP
- Converts Mini Displayport on a MAC to Displayport Female
- Connect Displayport enabled monitor to a MAC computer
- Supports resolutions up to 2560 x 1600 @ 60Hz
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332161277 |
| Product Type | Video Adapter |
| Technology | DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Cable Length (ft.) | 0.5 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 6.50 |
| Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images