Part Number: U444-06N-HDV4K
All-in-one converter/adapter connects a USB-C or Thunderbolt™ 3 port to an HDMI, DVI or VGA display without the need to carry separate adapters. Designed for MacBook®, Google Chromebook Pixel™ and other USB-C computers.
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports 4K x 2K video resolutions @ 30 Hz
- Supports USB DisplayPort Alternate Mode
- Plug and play—no software, drivers or power supply needed
- Low-profile design for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
No more carrying around separate adapters for various monitors, projectors and televisions. The U444-06N-HDV4K USB-C to HDMI/DVI/VGA All-in-One Converter Adapter connects your laptop or tablet’s USB Type-C or Thunderbolt 3 port to an HDMI, DVI or VGA display. The simple all-in-one solution for displaying content on a larger screen, the U444-06N-HDV4K is ideal for use in trade shows, conference rooms, classrooms, lecture halls and anywhere else you might give a presentation.
The all-in-one unit contains separate female HDMI, DVI and HD15 ports. USB DisplayPort Alternate Mode allows audio/video signals to pass through your source device’s USB-C or Thunderbolt 3 port. It supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz (HDMI); 1920 x 1080 (1080p) at 60 Hz (DVI); and 1920 x 1200, including 1080p (HD15) at 60 Hz. It also supports 36-bit Deep Color (12 bits per channel), 7.1-channel surround sound audio (HDMI) and HDCP 1.4.
The U444-06N-HDV4K is specifically designed for use with MacBook, Google Chromebook Pixel and all other laptops, tablets and devices equipped with a female USB-C or Thunderbolt 3 port. It’s completely plug-and-play with no software, drivers or external power supply required. With its small size and built-in cable, the U444-06N-HDV4K is recommended for stowing in your laptop bag and carrying to school, the office or the latest trade show.
Features
- Supports USB DisplayPort Alternate Mode for transmitting A/V signal via USB-C or Thunderbolt 3 port
- Recommended for trade shows, classrooms, lecture halls and other presentation venues
Provides Crystal-Clear, Colorful Video Images
- HDMI port supports video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- DVI port supports video resolutions up to 1920 x 1080 @ 60 Hz
- HD15 port supports video resolutions up to 1920 x 1200 @ 60 Hz
- Supports 36-bit Deep Color (12 bits per channel)
Up-To-Date Technical Features
- HDMI port supports 7.1-channel surround sound audio
- Supports 300 MHz/3 Gbps per channel bandwidth (9 Gbps total)
- HDCP 1.4-compatible
Plug-and-Play Convenience
- No software, drivers or external power supply required
- Low-profile design for easy carrying in laptop bag or briefcase
System Requirements
- Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
- Display device with HDMI, DVI or VGA input
Package Includes
- U444-06N-HDV4K USB-C to HDMI/DVI/VGA All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332203571 |
| Product Type | Multiport Adapter |
| Technology | DVI; HDMI; VGA/SVGA |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HD15 (FEMALE); HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE); DVI-I DUAL LINK (FEMALE); HD15 (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) DVI: 1080P 60Hz (1920 x 1080) VGA: 1920 x 1200 60Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K) |
| Max Supported Video Resolution | HDMI: 3840 X 2160 (4K X 2K) @ 30HZ, VGA: 1920 x 1200 (1080p) @ 60Hz, DVI: 1920 x 1080 (1080p) @ 60Hz |
| Extended Mode | Yes |
| Mirror Mode | Yes |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| EDID Support | No |
| DisplayPort Alt Mode | Yes |
INPUT
| Built-In Cable Length (ft.) | 0.328 |
| Built-In Cable Length (in.) | 3.94 |
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 1.80 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 2 | HD15 (FEMALE) |
| Side B - Connector 3 | HDMI (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | White |
| Material of Construction | PVC, ABS |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Wire Gauge (AWG) | 28+34 |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 0.600 x 3.300 x 1.800 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 6.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non- Condensing |
FEATURES & SPECIFICATIONS
| USB Hub Ports | No |
| Number of USB Hub Ports | 0 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images