Part Number: P134-06N-MDP
Connects a Mini DisplayPort (mDP) monitor to a computer with a DisplayPort output.
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz
- Works with both Single-Mode and Dual-Mode graphics cards
- Gold-plated connectors and contacts
- Integral strain relief
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Sends UHD DisplayPort Audio/Video to a Mini DisplayPort Monitor or an mDP Computer to a DisplayPort Monitor
- Connects a DisplayPort computer to an mDP monitor or a mDP computer to a DisplayPort monitor
- Recommended for displaying DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing mDP display, instead of buying a new monitor
Vibrant, Superior Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
- 3840 x 2160 (4K x 2K) @ 60 Hz video resolutions supported up to 10 ft. (Including P134 adapter cable)
- 3840 x 2160 (4K x 2K) @ 30 Hz video resolutions supported up to 16 ft. (Including P134 adapter cable)
- Works with both Single-Mode and Dual-Mode (DP++) DisplayPort graphics cards
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers require
System Requirements
- Computer with a DisplayPort or Mini DisplayPort output
- Monitor with a Mini DisplayPort or DisplayPort input
Package Includes
- P134-06N-MDP DisplayPort to Mini DisplayPort Cable Adapter (M/F), 6 in.
Specifications
OVERVIEW
| UPC Code | 037332198624 |
| Product Type | Video Adapter |
| Technology | DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | White |
| Cable Length (ft.) | 0.05 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.15 x 7.25 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |