Part Number: P137-06N-HDV-4K
All-in-one converter/adapter connects your Mini DisplayPort-enabled laptop or tablet to a VGA, DVI or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
- Passive adapter requires connected computer to have DP++ port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Features
- Recommended for trade shows, classrooms, lecture halls and other presentations
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Ideal for Chromebooks, MacBooks, Microsoft Surface and laptops equipped with Mini DisplayPort or Thunderbolt 1 & 2 ports
Plug-and-Play Convenience
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
- Passive adapter requires connected computer to have DP++ port
System Requirements
- Passive adapter requires the connected computer to have a DP++ ( Displayport ++ ) port
Package Includes
- P137-06N-HDV-4K Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332190833 |
| Product Type | Video Adapter |
| Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 2 | HD15 (FEMALE) |
| Side B - Connector 3 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 3.94 x 5.51 x 0.91 |
| Shipping Weight (lbs.) | 0.16 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images