Part Number: N238-SHC8-TF-1 TAA
Allows you to terminate Cat8 cables quickly and easily in your data center or cloud computing application without using a punch-down tool.
- Designed for fast, reliable terminations with no punch-down tool in PoE applications
- Supports PoE++ and high-power PoE to save expense of powering PoE devices individually
- Specially designed to prevent spark-gap erosion that can affect transmission
- Dispels EMI/RFI line noise that can destroy data and affect equipment performance
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Tool-Free Cat8 Keystone Jack Designed for Simple Installation in Data Centers
Terminate your Cat8 network cables without the time, effort and expense of a punch-down tool, and wire the 110 IDC module for T568A or T568B without a crimp tool. The N238-SHC8-TF-1 is essential for future-proofing your Gigabit or 10G applications with more affordable, more flexible 25G and 40G Ethernet Cat8 premise wiring in data center, cloud computing or PoE++ applications. It is compatible with surface-mount boxes and other hardware, such as N082-012-WH (sold separately).
Supports PoE++ Applications with up to 100W of Power
Connecting PoE devices saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device, such as video conferencing devices, laptops and flat screens, building management devices and more. The UL-compliant N238-SHC8-TF-1 is 4PPoE (PoE++) compatible and IEEE 802.3bt compliant for PoE applications up to 100 watts. It is also specifically designed to prevent spark-gap erosion that degrades the plug and jack contacts over time and can negatively influence data and/or power transmission capabilities.
Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
The fully shielded metal housing blocks disruptive EMI and RFI line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
A Must-Have for Modern Data Centers
The durable zinc alloy and nickel-plated composition ensures your application is built to last. The 110 IDC module is compatible with 23–27 AWG cables and can be installed and uninstalled without tools.
TAA-Compliant for Schedule Purchases
The N238-SHC8-TF-1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other GSA federal procurement contracts.
System Requirements
- Compatible with Cat8 snagless shielded Ethernet cabling up to 30 m (98.4 ft.)
- Intended for 25GBASE-T and 40GBASE-T data center and cloud computing applications
Package Includes
N238-SHC8-TF-1 Cat8 STP Shielded Tool-Free Keystone Jack
Specifications
OVERVIEW
| UPC Code | 037332282217 |
| Product Type | RJ45 Keystone Jack |
| Technology | Cat8 |
| Host Connector | 110 IDC |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Input Plug Type | RJ45 |
CONNECTIONS
| PoE Capability | 100W (802.3bt) |
| PoE Power Budget (Watts) | 100 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (MALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
| Ethernet Interface | 10GBASE-T, 25GBASE-T, 40GBASE-T (Up to 30 Meters) |
| Wiring Configuration | EIA/TIA 568A; EIA/TIA 568B |
PHYSICAL
| Color | Silver |
| Cable Outer Diameter (OD) | 5.5 ~ 8.5mm |
| Wire Gauge (AWG) | 27~23 AWG |
| Termination Type | 110-type; Punchdown |
| Unit Dimensions (hwd / in.) | 0.849 x 1.498 x 0.669 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10% to 85% RH |
COMMUNICATIONS
| Network Compatibility | 25 Gbps; 40 Gbps |
| IEEE Standards Supported | 802.3bt |
FEATURES & SPECIFICATIONS
| Network Speed Support | 10 Gbps; 25 Gbps; 40 Gbps |
| DC Current Rating | 1.5A |
| Cable Compatibility | Cat8 |
| IP20 Rated | Yes |
| Ethernet Support | Yes |
| Recommended Category Cable | Cat8 |
| Tools Necessary | No |
| Keystone Jacks | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N272-003-WH | Cat8 25G/40G-Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m), TAA | |
| N272-006-WH | Cat8 25G/40G Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m), TAA | |
| N272-F03-BL | Cat8 40G Snagless SSTP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.9 m) |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N233-SHC8-1 | Cat8 STP Class 1 Field-Termination Plug, 568A/568B, TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images