Part Number: CLAMPUSBLK
- Adjustable desk clamp fits most tabletops and other flat surfaces 0.4–2 in. thick
- Adds AC accessibility at arm’s length to avoid connecting power cords under your desk
- Accommodates most surge protectors and power strips 1.6–2.4 in. wide
- EVA foam pads on the clamp protect your desktop from scuffs and scratches
- Heavy-duty ABS construction strong and durable enough for day-to-day use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332255624 |
| Accessory Type | Mounting Accessories |
| Accessory Class | Power Strip Accessories; Surge Protector Accessories |
INPUT
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | Universal outlets |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | ABS |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | No |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 4.13 x 2.80 x 6.30 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 3.900 x 2.800 x 1.900 |
| Unit Weight (lbs.) | 0.81 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images