Part Number: SRWBWALLBRKTLD
- Safely mounts wire mesh cable trays along the wall with user-supplied hardware
- Allows you more flexibility in routing custom cable management applications
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
Features
System Requirements
Small wire mesh cable tray, such as SRWB6210STR
Package Includes
- SRWBWALLBRKTLD Light Wall Bracket
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240453 |
| Product Type | Mounting Bracket |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Mounting Bracket |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 5.12 x 1.57 |
| Shipping Weight (lbs.) | 0.07 |
| Unit Dimensions (hwd / in.) | 1.450 x 1.180 x 1.575 |
| Unit Weight (lbs.) | 0.0720 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images