Part Number: TLP36USB
Portable ball-shaped surge protector with USB charging safeguards your electronics against dangerous surges, spikes and line noise.
- 3 NEMA 5-15R outlets for powering a laptop, smartphone or other electronic devices
- 540 joules protect your valuable electronics against dangerous surges and spikes
- 4 USB ports share 4.8A for fast charging of phones, tablets and other mobile devices
- Ball-shaped design takes up little room on your desk and easily packs away for travel
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
Sphere-Shaped 3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Protect It!® three-outlet power ball features a surge suppression rating of 540 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP36USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
3 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, external hard drive, desk lamp or other home/office devices into the NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are located on different sides to allow easy connection of bulky transformers.
4 USB Ports Share 4.8 Amps of Charging Power
USB-A ports are available for charging your smartphone, tablet and other USB mobile devices. They share 4.8A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Safety shutters on unused outlets help prevent electrical shock. A green LED confirms your connected equipment is protected. Mounting slots allow installation on any flat surface.
Ball-Shaped Design Gives You Plenty of Options for Installation and Use
Less than four inches in diameter, the spherical TLP36USB fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the surge protector ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships.
Specifications
OVERVIEW
| UPC Code | 037332260253 |
| Device Compatibility | Phone; Tablet |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (3) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | No |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | 1 Green LED - Protection |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Watts | 24 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (4) 4.8A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 540 |
| AC Suppression Response Time | < 1ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500 |
| EMI / RFI Filtering | Yes |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Mounting Holes or Slots | No |
| Receptacle Color | Black |
| Unit Dimensions (hwd / in.) | 3.590 x 3.560 x 3.320 |
| Unit Weight (lbs.) | 1.18 |
| Input Cord Color | Black |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 1449; UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images