Part Number: P136-000-1
Connect an HDMI monitor to a computer with a Displayport output.
- Compact design - Displayport (Male) to HDMI (Female)
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- HDCP-compliant
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Overview
The P136-000-1 Compact DisplayPort (Male) to HDMI (Female) Adapter allows you to connect a computer with a DisplayPort output to an HDMI monitor. Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p. Fully molded design ensures a long life of enjoyment. The P136-000-1 is a passive adapter and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.
Features
- Connect a HDMI monitor to a computer with a Displayport output
- Displayport (Male) to HDMI (Female); fully-molded
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- The P136-000-1 is a passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
- HDCP-compliant
System Requirements
- Computer with a Displayport output
- Display with an HDMI port
- The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- The P136-000-1 is a Passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
Package Includes
- Displayport Male to HDMI Female adapter
Specifications
OVERVIEW
| UPC Code | 037332184788 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 5.900 x 3.900 x 0.500 |
| Unit Weight (lbs.) | .09 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images