Part Number: SR2POST25
- 25U 2-post open frame rack
- Black aluminum with 12-24 threaded and numbered mounting holes
- Toolless button holes to accept PDUs or cable managers
- 5-year limited warranty
Overview
SR2POST25 2-Post SmartRack® Open Frame Rack is an economical way to accommodate 25U of rack space for 19-inch rack-mount applications in limited spaces that do not require a lockable enclosure. Its heavy-duty, aluminum construction can safely support 800 pounds (362.9 kilograms) of rack-mount equipment, and its open design provides easy access to equipment and cabling. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic" attractive appearance. The SR2POST25 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions and bolt-down provisions. It uses toolless button-hole mounting for vertical PDUs and cable managers. In high-density environments, multiple units can be bolted together side by side for easy expansion or customization. The SR2POST25 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100 and RoHS.
Features
- Supports 800 lbs (362.9 kgs) of rackmount equipment
- Textured powder coat finish
- Heavy Duty Aluminum construction
- 12-24 threaded and numbered mounting positions
- Toolless button holes to accept PDUs or cable managers
- Bolt down provisions
- Self squaring design
- Black finish
- Easy assembly
Specifications
OVERVIEW
| UPC Code | 037332143143 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 25U |
| Rack Depth | Extra Deep |
| EIA Mounting Rails | 12-24 threaded and numbered mounting positions |
| Maximum Device Depth (in.) | 48 |
| Shipping Dimensions (hwd / in.) | 4.50 x 6.00 x 52.60 |
| Shipping Weight (lbs.) | 26.00 |
| Unit Dimensions (hwd / in.) | 49.010 x 20.300 x 13.500 |
| Unit Weight (lbs.) | 23 |
| Weight Capacity - Stationary (lbs.) | 800 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting | |
| SRCABLEVRT6 | SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover |
Accessories
| Model Number | Description | |
|---|---|---|
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SR2POST25 2-Post 25U Open Frame Rack
https://tripplite.eaton.com/video/sr2post25-2-post-25u-open-frame-rack/60535
Product Images