Part Number: SRSHELF2PX2
- Double sided, Fixed Shelf, 2U Cantilever Mount. Required mounting hardware included
- 2- or 4-post rack compatible
- 18-inch shelf depth on each side
- Double sided, Cantilever Shelf supports extra deep equipment
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
The SmartRack® SRSHELF2PX2 is a 2U cantilever-mount fixed shelf. The cantilever shelf supports monitors and other equipment with a 120-pound (54-kilogram) capacity. The shelf is compatible with 2- or 4-post rack enclosure cabinets. The SRSHELF2PX2 is 36 inches in depth. Required mounting hardware is included.
Features
- Double sided 2U cantilever mount fixed shelf
- Cantilever shelf supports monitors and other equipment with a 120 lbs (54.4 kgs)
- Shelf is compatible with 2 or 4 post rack enclosure cabinets
- SRSHELF2PX2 is 36 inches in depth.
- Required mounting hardware is included
Specifications
OVERVIEW
| UPC Code | 037332184061 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.20 x 21.70 x 20.00 |
| Shipping Weight (lbs.) | 13.00 |
| Unit Dimensions (hwd / in.) | 3.500 x 19.000 x 19.250 |
| Unit Weight (lbs.) | 12 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images