Part Number: P030-002-5
- Recommended for powering servers, switches, routers and other network devices
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacements for worn-out or missing NEMA 5-15P to C13 power cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332143280 |
| Product Type | Computer Power Cord |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Network Switch; Router; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | IEC-320-C13 |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 2 |
| Shipping Dimensions (hwd / in.) | 9.98 x 7.09 x 0.50 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 9.980 x 7.090 x 0.500 |
| Unit Weight (lbs.) | 1.1000 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
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
| PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images