Part Number: EN1309N4
- Designed for Cisco WAPs, but accommodates equipment from most vendors
- NEMA 4 rating ensures protection against water, dust, rain, sleet, snow and ice
- Rugged polycarbonate housing protects router/modem/WAP from theft or tampering
- Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
- Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332217837 |
| Rack Type | Enclosure |
PHYSICAL
| Color | White |
| Material of Construction | UL 94 V-1 Classified PC Plastic |
| Rack Height | 0U |
| Maximum Device Depth (in.) | 3.8 |
| Shipping Dimensions (hwd / in.) | 14.06 x 9.88 x 5.47 |
| Unit Dimensions (hwd / in.) | 13.380 x 9.060 x 4.000 |
| Unit Dimensions (in.) | 13.38 x 9.06 |
| Unit Weight (lbs.) | 3.3 |
| Interior Dimensions (hwd / in.) | 10.94 x 8.60 x 2.06 |
| Interior Dimensions (hwd / mm) | 277.99 x 218.50 x 52.40 |
STANDARDS & COMPLIANCE
| Product Compliance | NEMA 4; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images