Part Number: N492-WM2-BK
Convenient, secure and fully sealed fiber enclosure for managing and protecting your fiber terminations.
- Mounts securely on any solid surface
- Locks with included key to protect connections against tampering
- Made from heavy-duty cold-rolled steel
- Includes rings, ties and label for organized cable management
- Supports up to 2 fiber adapter panels
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N492-WM2-BK Wall-Mount Fiber Optic Distribution Enclosure manages and protects your fiber terminations where space is at a premium. It locks using the included key to keep your connections safe from tampering. The doors open wide to reveal plenty of room for splicing and patching your fiber cabling. It supports up to two fiber adapter panels, such as LC (N492-08D-LC), SC (N492-06D-SC) and ST (N492-08S-ST) panels. Cable manager rings, cable ties and a labeling sticker help you keep your cables neatly organized inside the fully sealed enclosure. Made from heavy-duty cold-rolled steel, the N492-WM2-BK mounts on any solid surface.
Features
- Locks with included key to protect connections against tampering
- Mounts securely on any solid surface
- Heavy-duty cold-rolled steel construction
- Includes cable manager rings, cable ties and label for organized cable management
- Supports up to 2 fiber adapter panels, including N492-08D-LC, N492-06D-SC and N492-08S-ST
Specifications
OVERVIEW
| UPC Code | 037332202932 |
| Technology | Multimode; Singlemode |
| Country/Region | Global |
PHYSICAL
| Color | Black |
| Material of Construction | NA |
| Total Number of Ports | 0 |
| Shipping Dimensions (hwd / in.) | 6.22 x 14.76 x 10.43 |
| Shipping Weight (lbs.) | 8.20 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature | -40 to 140 F (-40 to 60 C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N302-003 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.) | |
| N506-01M | Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) | |
| N520-01M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N806-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.) | |
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N492-06D-SC | High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black | |
| N492-08D-LC | High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black | |
| N492-08S-ST | High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black |
Documents & Downloads
Documentation
Useful Web Pages
Product Images