Part Number: N482-04U
4U rack-mount fiber enclosure allows you to add up to 28 high-density fiber cassettes to your rack installation.
- Heavy-duty steel enclosure accommodates up to 28 N482-Series fiber cassettes
- Patches as many as 336 duplex LC ports (672 fiber connections) in 4U of rack space
- Easy-access fold-down front door panel protects connections and can be removed
- Optional rear-mount cable management bracket allows proper routing of cabling
- Helps you interconnect any combo of 10 Gb, 40 Gb and 100/120 Gb network equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
4U Fiber Enclosure Adds Up to 28 High-Density Cassettes to Your Rack Installation
Make the most of your rack space by inserting up to 28 N482-Series fiber cassettes (sold separately) into this high-density enclosure panel, allowing you to patch as many as 336 duplex LC ports (that’s 672 fiber connections). Mounting in 4U of space in your EIA-standard 19-inch rack, this fiber enclosure comes with an optional rear-mounting cable management bracket for proper organization and routing of cabling. A removable fold-down door panel in front protects your connections and rotates out of the way to provide full access.
The Smart Solution for Interconnecting 10 GbE, 40 GbE and 100/120GbE Network Equipment
Cassettes come in multiple variations, and the heavy-duty steel N482-04U lets you interconnect any combination of 10 Gb, 40 Gb and 100/120 Gb network equipment, giving you the flexibility to adapt as your technology changes. This fiber enclosure seamlessly connects to your existing cabling infrastructure. It supports a wide range of singlemode and multimode applications and fiber protocols in high-density telecom and data center environments.
System Requirements
Compatible with N482-Series fiber cassettes
Package Includes
- N482-04U High-Density Modular Fiber Cassette Enclosure
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332262813 |
| Technology | Multimode; Singlemode |
CONNECTIONS
| Cassette Type | Panel Enclosure |
| Cassette Capacity | 28 |
PHYSICAL
| Primary Form Factor | Rackmount |
| Color | Black; Silver |
| Material of Construction | Chassis and Wire Manager: Steel; Blank Plate: Plastic |
| Rack Height | 4U |
| Maximum Device Depth (in.) | 16.9 |
| Cable Management | Bracket |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 9.20 x 18.60 x 22.20 |
| Shipping Weight (lbs.) | 18.60 |
| Unit Dimensions (hwd / in.) | 6.970 x 18.980 x 16.930 |
| Unit Weight (lbs.) | 14.33 |
| Panel Style | Cassette Type |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| EIA/TIA 2/32 Spacing | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC | |
| N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC | |
| N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) | |
| N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
Documents & Downloads
Product Images